Categories

 
Currency

QDT3 Viton Female Quick Disconnect No-Spill Coupling, Male Threaded, 1/4 NPT

Part No. QDT3-FN14-V

Ship From?Price (1pc)Stock
USA FlagUSA$29.3138
S.Korea FlagS.Korea$25.490
Volume Pricing USA
Qty 1 : $29.31/ea
10 : $27.94
25 : $27.48
50 : $26.56
100 : $25.65
250 : $25.42
500 : $25.19
1000+ : $24.96
Volume Pricing S.Korea
Qty 1 : $25.49/ea
10 : $24.29
25 : $23.90
50 : $23.10
100 : $22.30
250 : $22.10
500 : $21.90
1000+ : $21.70
RoHS CertifiedREACH Certified

Koolance patented quick disconnect no-spill coupling with automatic shutoff. 1/4 NPT (tapered) threaded female fitting for screwing directly into a component of the same threading. It will only fit a Koolance QDT3 male quick disconnect.

After pulling the ring on the female QDC side, the quick-disconnect fittings will separate. Liquid on both sides will be automatically obstructed with approximately 0.2ml freed.


General
Weight 0.17 lb (0.08 kg)
Fitting Thread NPT 1/4
Max No-Spill Pressure 10kgf/cm2 (142psi)
Max Pressure Tolerance @ 25°C 12kgf/cm2 (170.7psi)
Max Temperature Tolerance 80°C (176°F)
Min Pressure Tolerance @ 25°C -1.0kgf/cm2 (-14psi)
Min Storage Temperature (*No Freezing) -40ºC (-40ºF) Connected, -30ºC (-22ºF) Disconnected
Seal Material Viton (Oil Liquids)
Wetted Materials Chrome-Plated Brass, Stainless Steel, Viton
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
qdt3_g1.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.