Radiator, 1x120mm 20-FPI Copper
Part No. HX-CU420H
This product is archived and displayed for information only. It is no longer available for purchase.
Released: 06 April 2009
The copper core HX-CU420H provides an approximate 400W of added heat dissipation when coupled with one 120mm fan. With a fin density of 20 FPI (fins per inch), it is optimized for low to mid-range air flow. Horizontal (parallel) G 1/4 BSPP (parallel) thread fitting sockets. 32mm (1.26") long mounting screws are included. Dual pass.
General | |
Weight | 1.30 lb (0.59 kg) |
Max Pressure Tolerance @ 25°C | 3kgf/cm2 (42.7psi) |
Max Temperature Tolerance | 150°C (302°F) |
Wetted Materials | Brass/Copper |
Radiators | |
Fins Per Inch (FPI) | 20 |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - hx-cu420h_o0.gif
Diagram - hx-cu420h_o1.gif
Diagram - hx-cu420h_o2.gif
Diagram - hx-cu420h_d0.gif
Diagram - hx-cu420h_o3.gif
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected