Radiator, 2x120mm 20-FPI Copper
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 07 February 2011
The copper core HX-CU720VS provides an approximate 700W of added heat dissipation when coupled with two 120mm fans. With a fin density of 20 FPI (fins per inch), it is optimized for low to mid-range air flow. Vertical (perpendicular) G 1/4 BSPP (parallel) thread fitting sockets. 30mm (1.18") long mounting screws are included. Dual pass, 15mm (0.59") fan hole spacing.
| General | |
| Weight | 2.25 lb (1.02 kg) |
| Wetted Materials | Brass/Copper |
| Radiators | |
| Fan Capacity | 2 x 120mm |
| Fins Per Inch (FPI) | 20 |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected