Radiator, 3x120mm 18-FPI Aluminum
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 03 January 2008
HX-1020 is a low profile aluminum radiator designed for three 120mm fans. With a fin density of 18 FPI (fins per inch), it is optimized for quieter air flow ranges, but will readily benefit from high CFM fans. It has a dual pass coolant design, with G 1/4 BSPP (parallel) threads for tube fittings. 30mm (1.18") long mounting screws are included for 25mm thick fans (see Koolance radiator screw packs for additional options).
| General | |
| Weight | 3.25 lb (1.47 kg) |
| Fitting Thread | G 1/4 BSPP |
| Max Pressure Tolerance @ 25°C | 20kgf/cm2 (284.5psi) |
| Max Temperature Tolerance | 100°C (212°F) |
| Wetted Materials | Aluminum |
| Radiators | |
| Fan Capacity | 3 x 120mm |
| Fins Per Inch (FPI) | 18 |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |



Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected