Koolance will be closed Jan. 1st through Jan. 2nd for New Year's. Orders placed after 10AM Pacific on Wed., Dec. 31st will be processed on Mon., Jan. 5th.close

Categories

 
Currency

Radiator, 4x120mm 11-FPI Copper

Part No. HX-480HL


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 10 February 2012

HX-480HL is a low profile copper core radiator designed for four 120mm fans. With a fin density of 11 FPI (fins per inch), it is optimized for quieter air flow ranges. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for hose fittings. 30mm (1.18") long mounting screws are included for 25mm thick fans (see Koolance radiator screw packs for additional options).


General
Weight 3.50 lb (1.59 kg)
Wetted Materials Brass/Copper
Radiators
Fan Capacity 4 x 120
Fins Per Inch (FPI) 11
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Tags: 120mm, Radiator, 4-Fan,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.