Categories

 
Currency

Reservoir and Pump Replacement, EXT-440CU (Rev.1-2.x Only)

Part No. TNK-EXT440CU In-Stock Icon In Stock Fedex orders placed now will ship on September 17th.
$96.99
Volume Pricing
Qty 1 : $96.99/ea
10 : $94.55
25 : $92.11
50 : $89.67
100 : $88.94
250 : $87.72
500+ : $86.99
RoHS Certified
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Replacement pump and reservoir assembly for Koolance EXT-440CU cooling systems. Not compatible with EXT-440CU Rev.3.0 or later versions.


General
Weight 1.00 lb (0.45 kg)
Reservoirs
Capacity 157ml (5.3 fl oz)
Pump PMP-300 @ 12V

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.