Reservoir and Pump, RP-950
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 07 February 2007
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
The RP-950 is a standalone reservoir and pump unit without electronic control or an LED display. It otherwise features
identical components to the Koolance RP-1000 used in 1kW series systems. It features the powerful Koolance PMP-400 Pump
integrated into a single 5.25" (CD) bay. The pump has a 3-pin connection (with tach lead), and a 3-4 pin 12V Molex power
adapter is included for easy connection to a power supply.
IMPORTANT NOTE: Unlike Koolance dual-pump units, such as those of PC2/PC3 generations, the RP-950 can not be run dry.
Never test this product without coolant. Should this occur, the product would no longer be covered under Koolance's
product warranty.
| General | |
| Weight | 5.50 lb (2.49 kg) |
| Reservoirs | |
| Capacity | 237mL (8 fl oz) |
| Pump | PMP-400 |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected