Koolance will be closed Dec. 25-26th for the holidays. Orders placed after 10AM Pacific on Wednesday., Dec. 24th will be processed on Mon., Dec. 29th.close

Categories

 
Currency

RM1-2U Liquid Cooling System [06mm, 1/4in ID]

Part No. RM1-2U


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 09 February 2004
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Koolance's rack-optimized systems eliminate the need for airflow over sensitive electronic hardware, ideal for manufacturing areas and other applications in high-dust environments. Choose hardware at will with the assurance they'll be kept clean, cool, and quiet. You might even reduce power consumption by eliminating chassis and chip fans!

  • Rack-mountable 2U IPC form factor
  • 200W heat dissipation potential, ideal for single CPU liquid cooling
  • Lockable front door for security
  • 2 front USB ports
  • Heavy-duty steel construction

General
Weight 28.00 lb (12.70 kg)
Cooling Systems
Display Type LED
Fans 1 x 80mm (42CFM)
Max Flow Rate (10-13mm ID) R-PMP01
Power Source 12 VDC
Radiator Aluminum
Temperature Sensors 55K Thermistor
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - rm1-2u_d1.gif
Diagram - rm1-2u_d0.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.