RM1-4U Liquid Cooling System [06mm, 1/4in]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 14 November 2003
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
Koolance's rack-optimized systems eliminate the need for airflow over sensitive electronic hardware, ideal for
manufacturing areas and other applications in high-dust environments. Choose hardware at will with the assurance
they'll be kept clean, cool, and quiet. You might even reduce power consumption by eliminating chassis and chip fans!
The RM1-4U is recommended for single CPU cooling, with 2-3 liquid blocks total for best performance (such as:
hard drive and motherboard chipsets).
- Rack-mountable 4U IPC form factor
- Lockable front door for security
- 2 front USB ports
- Heavy-duty steel construction
| General | |
| Weight | 39.00 lb (17.69 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 1 x 80mm (42CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected