RP-450X2 Dual 5.25in Reservoir for 1-2 PMP-450/S Pumps
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 04 October 2010
Building parallel loops with Koolance's highest flow pumps just got easier! RP-450X2 is a dual 5.25" bay reservoir designed for one or two Koolance PMP-450 or PMP-450S pumps (not included).
Machined from a solid piece of acetal for maximum reliability, the RP-450X2 has a thick acrylic window and front aluminum bezel. Two sets of G 1/4 BSPP (parallel) thread inlet and outlets appear on the back, designated "P1" and "P2" for each pump. If one pump is used, an acetal blocker is included to occupy the second pump location.
There are four pre-drilled holes for optional 3mm LEDs around the acrylic window. CD bay mounting screws are included. Capacity = approx. 10 fl oz (300ml). Weight without pumps = 2.5 lbs (1.1kg). Total dimensions = 5.8" (14.8cm) W x 5.4" (13.6cm) L x 3.3" (8.5cm) H.
| General | |
| Weight | 2.50 lb (1.13 kg) |
| Reservoirs | |
| Capacity | 300mL (10 fl oz) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected