Koolance will be closed for Labor Day on Monday, Sept. 2. Orders placed after 10AM Pacific on Friday, Aug. 30 will be processed on Tuesday, Sept. 3.close

Categories

 
Currency

SEN-LK001 Water Leak Detector

Part No. SEN-LK001 This product is archived and displayed for information only. It is no longer available for purchase. Released: 25 January 2012

The Koolance SEN-LK001 offers leak detection for very small amounts of water. Housed in a 3.5in drive bay profile, the electronic circuit can monitor up to three separate leak sensing cables. One 46cm (18in) long sensing cable is included, which can be increased. Powered by 12VDC from a computer power supply connection.

Position the yellow sensing cable in the area to be monitored. When it comes in contact with a conductive water-based coolant, an audio alarm immediately sounds and the corresponding LED turns from green to red. The alarm will continue until the sensing cable has adequately dried or is disconnected.

The sensing cable is attached to the detector using the provided 53cm (21in) connecting wire. Additional yellow sensing cables can be combined for longer lengths. Extra sensing cables and connection wires are available from Koolance.


General
Weight 0.25 lb (0.11 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.