Categories

 
Currency

Coolant Temperature Sensor, Brass, 10K Ohm

Part No. SEN-AP008B

Ship From?Price (1pc)Stock
USA FlagUSA$25.2964
S.Korea FlagS.Korea$21.990
Volume Pricing USA
Qty 1 : $25.29/ea
10 : $24.13
25 : $23.75
50 : $22.97
100 : $22.20
250 : $22.01
500 : $21.82
1000+ : $21.62
Volume Pricing S.Korea
Qty 1 : $21.99/ea
10 : $20.98
25 : $20.65
50 : $19.98
100 : $19.31
250 : $19.14
500 : $18.97
1000+ : $18.80
RoHS CertifiedREACH Certified

Coolant thermistor temperature sensor with fitting body. This product is designed to be placed inline on any hose. Simply choose G 1/4 BSPP threaded fittings for the desired hose diameter. Wire length = 30" (76cm). Construction is nickel-plated brass. NOTE: This sensor will only work with Koolance products which use 10K Ohm @25°C sensors (first introduced in 2011).


General
Weight 0.21 lb (0.10 kg)
Fitting Thread G 1/4 BSPP
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Nickel-Plated Brass, Stainless Steel, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.