Categories

 
Currency

Thread Adapter, NPT 1/2 Female to G 3/8 Male

Part No. ADT-N12F-G38M

Ship From?Price (1pc)Stock
USA FlagUSA$13.4980
S.Korea FlagS.Korea$8.990
Volume Pricing USA
Qty 1 : $13.49/ea
10 : $12.54
25 : $12.23
50 : $11.60
100 : $10.97
250 : $10.81
500 : $10.65
1000+ : $10.49
Volume Pricing S.Korea
Qty 1 : $8.99/ea
10 : $8.36
25 : $8.15
50 : $7.73
100 : $7.31
250 : $7.21
500 : $7.10
1000+ : $7.00
RoHS CertifiedREACH Certified

Thread adapter from NPT 1/2 (female) to G 3/8 BSPP (male).


General
Weight 0.11 lb (0.05 kg)
Fitting Thread NPT 1/2, G 3/8 BSPP
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Brass, Nickel Plating
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.