TMS-100K Software Interface Card
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 04 August 2006
(Please check the Koolance website for the most recent version of TMS software.)
Koolance's Thermal Management Software (TMS) enables complete user control of Koolance liquid cooling systems via a Windows Vista 32/64-bit or XP 32/64-bit graphical user interface (NOTE: Vista 64-bit requires the download of a separate driver). Using the associated hardware board, TMS includes all functions found in Koolance's most advanced liquid cooling products, and adds even more features and control.
The TMS interface card can be installed into a PCI or PCI-Express slot (with included L-bracket), 3.5" bay (with included tray), or optionally adapted to a 5.25" bay. It utilizes one external or internal USB port, and is powered by a direct 12V power supply connection. TMS communicates through the USB connection only.
What does it control?
Functions such as: temperature feedback, alarm settings, safety shutdown, and **fan speed can be adjusted using the TMS program (and their related logging features). Nearly every Koolance system already provides this capability built-in.
So what new features have been added?
- Temperature monitoring of up to 5 sensors, each with individual alarm and shutdown settings
- Option for hardware or software (OS) safety shutdown with adjustable delay period, based on any temperature
- *User-defined "auto" settings: set the min/max temperature values for the pump and fans
- *Coolant flow rate reporting
- *Pump and fan RPM reporting
- *Pump performance test mode
- *Logging and playback of: temperatures, fan speed, pump speed, and coolant flow rate (creates raw text file)
- Allows custom alarm sounds through an available sound card
Components included: TMS interface board, L-bracket, 3.5" bay adapter, 5 x temperature sensors, ATX shutdown lead, external USB cable, internal USB cable, Molex power extension, 3-pin fan power extension, 3-pin pump power extension
*Coolant flow reporting requires a Koolance INS-FM15 or INS-FM16 flow meter. Pump power adjustment and speed reporting requires a Koolance PMP-400 pump/system: PC4-1000 chassis, RP-1000 or RP-950 bay reservoir, or TNK-400 reservoir product. Fan speed reporting requires 3-wire (tach) fans.
**TMS can not adjust radiator fan speeds for Koolance Exos products.
| General | |
| Weight | 1.00 lb (0.45 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected