VID-AR587T2 Water Block, Type 2 (AMD Radeon HD 5870 Video Card)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 19 April 2010
The Koolance VID-AR587T2 is a combined GPU and memory block for high-end water cooling of revised layout ATI Radeon HD 5870 video cards (such as the Sapphire Vapor-X 100281VX-2SR) in single or multi video configurations. It utilizes a high-performance microfin design (0.5mm) made of solid copper with anti-corrosive nickel plating. The cooler targets all primary heat-producing regions of the HD 5870, including the voltage regulators.
Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.
| General | |
| Weight | 1.80 lb (0.82 kg) |
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, POM Acetal, EPDM, Silicone |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected