VL2 Quick Disconnect Low-Spill Coupling, Male Panel Barb for ID 10mm (3/8in)
Part No. VL2-M10B-P
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 04 January 2008
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 04 January 2008
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Koolance patented quick disconnect coupling with automatic shutoff. 10mm (3/8in) ID male panel-mountable barb fitting with spring clamp. It will only fit a Koolance VL2 female quick disconnect.
After a quarter twist, the quick-disconnect fittings will separate. Liquid on both sides will be automatically obstructed with only 0.5-1mL freed.
General | |
Weight | 0.07 lb (0.03 kg) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected