Categories

 
Currency

VL2N Quick Disconnect No-Spill Coupling, Pair w/ L-Bracket for ID 06mm (1/4in)

Part No. VL2N-06BKT


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 26 January 2011
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Koolance quick disconnect no-spill couplings with L-bracket. Fittings feature hose barbs on the inside for 6mm (1/4in) ID tubing and VL2N male fittings on the outside (for connection with female VL2N). The quick-disconnects enable the convenient connection and disconnection of external devices such as a Koolance Exos. The fittings are nickel-plated brass.

NOTE: Installing this product into a PCI slot can require bending or filing of the surrounding metal slot dividers. 13.5mm in height is required for each fitting.


General
Weight 0.21 lb (0.10 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.