VL3N Female Quick Disconnect No-Spill Coupling, Angle for 10mm x 13mm (3/8in x 1/2in)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 20 January 2010
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
Koolance patented quick disconnect no-spill coupling with automatic shutoff. 10mm (3/8in) ID female swiveling elbow connection with compression fitting. It will only fit a Koolance VL3N male quick disconnect.
After a quarter twist, the quick-disconnect fittings will separate. Liquid on both sides will be automatically obstructed with approximately 0.2ml freed. Coolant volume lost upon disconnection will rise with internal pressure higher than 0.5kgf/cm2 (7psi). Maximum operating pressure is 2-2.5kgf/cm2 (28-35 psi). Maximum operating temperature is 90°C.
| General | |
| Weight | 0.23 lb (0.10 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected