VL4 Quick Disconnect Low-Spill Coupling, Male for 16mm x 19mm (5/8in x 3/4in)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 26 January 2009
OD: 19mm (3/4")
Wall: 1.5mm (1/16")
Intended Tubing Size
Koolance patented quick disconnect coupling with automatic shutoff. 16mm (5/8in) ID, 19mm (3/4in) OD male straight connection with compression fitting. It will only fit a Koolance VL4 female quick disconnect.
After a quarter twist, the quick-disconnect fittings will separate. Liquid on both sides will be automatically obstructed with only 0.5-1mL freed.
| General | |
| Weight | 0.16 lb (0.07 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected