Liquid Cooling Solutions
Koolance is an ISO 9001 & ISO 14001 manufacturer specializing in custom liquid cooling solutions. We offer tailored engineering and custom product development to meet your specific requirements. We also provide cold plates, sub-assemblies, heat exchangers, chillers, liquid-air cooling systems, pumps, quick connect fittings, and other components involved in ambient and sub-ambient water cooling systems.
iso badge 9001 iso badge 14001
Jun 5, 2025ALR-4600 Now Available!
Updated models of the popular ALR-4500 cooling systems are now available: ALR-4600A and ALR-4600C. New features include: a higher output pump, secondary horizonal fill port, sliding rack rail compatibility, larger fitting ports, software powered on/off, and higher cooling capacity.
Jan 24, 2025VLR-600 Rack Mountable Chiller
The VLR-600 refrigerant liquid chiller is now available! This cooling system can be mounted to a 19-inch equipment rack and is 3U in height. Refilling and draining are made easier with front-facing quick disconnects and support for sliding rack rails (rails not included).
Apr 26, 2024New Flow Meter & Temperature Display
Now available is the DCB-FMTP01 display for Koolance flow meters and thermistor temperature sensors. It is compatible with all current flow meter models, including the hall effect INS-FM17H. The display has a configurable audio alarm, and an adjustable flow rate pulse factor for potential support of 3rd-party flow meters.
Previous news posts >>