Liquid Cooling Solutions
Koolance is an ISO 9001 & ISO 14001 manufacturer specializing in custom liquid cooling solutions. We offer tailored engineering and custom product development to meet your specific requirements. We also provide cold plates, sub-assemblies, heat exchangers, chillers, liquid-air cooling systems, pumps, quick connect fittings, and other components involved in ambient and sub-ambient water cooling systems.
iso badge 9001 iso badge 14001
Dec 23, 2019New ALR-4500 Cooling Systems Available
ALR-4500 is Koolance's highest performance ambient liquid cooling series to date, with 4300W (ALR-4500A) and 4600W (ALR-4500C) of heat dissipation. They can be operated in vertical, horizontal, and rack mountable orientations, and each features built-in software control, flow rate reporting, and coolant level sensing.
Sep 26, 2019ERM-3K3UC Inventory Delay
The ERM-3K3UC cooling systems are expected back in stock in late October to mid-November.
Mar 14, 2019ALH-2000 Cooling & Heating System Available
ALH-2000 is an ambient liquid cooling system with heating capabilities to maintain a steady temperature for a non-constant heat load, or for a cold plate/sample which must stay near or above the ambient room temperature.
Previous news posts >>