Liquid Cooling Solutions
Koolance is an ISO 9001 & ISO 14001 manufacturer specializing in custom liquid cooling solutions. We offer tailored engineering and custom product development to meet your specific requirements. We also provide cold plates, sub-assemblies, heat exchangers, chillers, liquid-air cooling systems, pumps, quick connect fittings, and other components involved in ambient and sub-ambient water cooling systems.
iso badge 9001 iso badge 14001
Feb 16, 202615kW Ambient CDU Coming Soon
ALX-15KA is a floor-standing, 15kW ambient liquid cooling system with high output pump. It accepts standard 100-240V AC input power with a maximum consumption of 700W.
Nov 4, 2025Visit Koolance at SC25 Expo
Koolance will be exhibiting at the SC25 High Performance Computing Expo from Nov. 18-20th. Come visit us at Booth #6432 in St. Louis, MO!
Aug 15, 2025ALX-3000 Coming Soon
A new 3kW ambient liquid cooling system will be available soon. ALX-3000 fills the cooling capacity gap between Koolance's ALX-2000 and larger ALR-4600 systems. Unlike existing ALX systems, ALX-3000 is not modular (it has fixed radiators), and accepts 110~220V AC power instead of 12V DC.
Previous news posts >>