Liquid Cooling Solutions
Koolance is an ISO 9001 & ISO 14001 manufacturer specializing in custom liquid cooling solutions. We offer tailored engineering and custom product development to meet your specific requirements. We also provide cold plates, sub-assemblies, heat exchangers, chillers, liquid-air cooling systems, pumps, quick connect fittings, and other components involved in ambient and sub-ambient water cooling systems.
iso badge 9001 iso badge 14001
Jun 5, 2026Rack Adapter for ALX-3000
The ALX-3000 liquid cooling system can now be conveniently rack mounted with this optional accessory.
Feb 16, 202615kW Ambient CDU Coming Soon
ALX-15KA is a floor-standing, 15kW ambient liquid cooling system with high output pump. It accepts standard 100-240V AC input power with a maximum consumption of 700W.
Nov 4, 2025Visit Koolance at SC25 Expo
Koolance will be exhibiting at the SC25 High Performance Computing Expo from Nov. 18-20th. Come visit us at Booth #6432 in St. Louis, MO!
Previous news posts >>