CHC-125 Water Block (Motherboard Chipset)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 07 March 2008
	The CHC-125 has improved heat transfer over the earlier CHC-120-V06. It is designed to provide high efficiency liquid cooling for motherboard northbridge or southbridge chipsets (including those below PCI-Express cards), or heat sources up to approximately 175W. Materials include a solid high-density copper cold plate, brass top, and anti-corrosive nickel plating.
	
	The CHC-125 also has 360-degree rotational sockets, enabling the use of Koolance G 1/4 BSPP (parallel) thread fittings of any diameter and type. While mounting a southbridge chipset, the offset swiveling fittings retain the ability to avoid most PCI-Express video card conflicts.
| General | |
| Weight | 0.25 lb (0.11 kg) | 
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, EPDM | 
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


 
							 
								 
								 
								 
								 
								
Stay Connected