Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

CPU-200G Water Block (AMD/Intel Processor) [06mm, 1/4in]

Part No. CPU-200G


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 February 2002

The CPU-200G cooler consists of a rugged transparent upper shell molded over a gold-coated copper cooling plate for a long-lasting, polished interface. Designed for heat sources up to 200W. Works with AMD Athlon XP, Intel P-III, Intel P-4 478, and Intel Xeon "Prestonia" (with adapter).


General
Weight 0.44 lb (0.20 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.