CPU-300-V10 Water Block (AMD/Intel Processor) [10mm, 3/8in ID]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 06 February 2004
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
New technology has allowed Koolance to advance its patented design even further, now for heat sources of up to 300W! The CPU-300 uses a
high density gold-plated copper cold plate with a cover of heavy engineering resin.
The CPU-300 natively supports processors with Intel socket 478, AMD socket 462/A, and Intel socket 370. With separate adapters,
it can also support AMD AM2/AM2+/AM3, AMD 939/940/754, Intel LGA-775, and Intel 603/604. The CPU-300 has threaded compression fittings
for easy assembly.
| General | |
| Weight | 1.00 lb (0.45 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected