Koolance will be closed for Labor Day on Monday, Sept. 7. Orders placed after 10AM Pacific on Friday, Sept. 4 will be processed on Tuesday, Sept. 8.close

Categories

 
Currency

CPU-370SA Water Block (AMD Processor)

[Replaced By CPU-400I]
Part No. CPU-370SA


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 28 February 2012

CPU-370SA is a lighter weight, lower priced version of Koolance's acclaimed CPU-370 water block. It includes a similar nickel-plated copper microfin cold plate (0.25mm fins, 0.30mm channels), o-ring sealed impingement plate, and a solid acetal top designed for AMD sockets.

Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm (3/4in) OD compression style. Please select the desired fitting type for this base model (it does not include fittings).

The CPU-370SA supports most boards using the following processors:

  • AMD socket AM2, AM2+, AM3, AM3+, FM1, FM2
  • AMD socket 1207(F)/C32, 939, 940 (with separate BKT-CP021K)
  • AMD socket G34 (with separate BLT-CPAMDG34)

General
Weight 0.38 lb (0.17 kg)
Wetted Materials Nickel-Plated Copper, Stainless Steel, POM Acetal, EPDM

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.