CPU-370SI Water Block (Intel Processor)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 28 February 2012
CPU-370SI is a lighter weight, lower priced version of Koolance's acclaimed CPU-370 water block. It includes a similar nickel-plated copper microfin cold plate (0.25mm fins, 0.30mm channels), o-ring sealed impingement plate, and a solid acetal top designed for Intel sockets.
Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm (3/4in) OD compression style. Please select the desired fitting type for this base model (it does not include fittings).
The CPU-370SI supports most boards using the following processors:
- Intel socket LGA 2011
- Intel socket LGA 1155/1156
- Intel socket LGA 1366 (may require BLT-CPASZD12 if motherboard back plate is fixed)
- Intel socket LGA 775
Hybrid Thermal Solution: ready for air and water cooling
With its sharp ROG style, the ROG Hybrid Thermal Solution is more than just a VRM cooler: it combines a 100% copper watercooling channel with electroplated nickel barbs and an integrated heatpipe, all wrapped in air-cooling fins. With the choice of both water-cooling or air-cooling, Hybrid Thermal Solution delivers the ultimate add-on to achieve that OC advantage.
| General | |
| Weight | 0.36 lb (0.16 kg) |
| Wetted Materials | Nickel-Plated Copper, Stainless Steel, POM Acetal, EPDM |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected