ICM-PC54A, DIY Liquid Cooling Kit for AMD, 54mm Radiator
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 15 November 2013
OD: 16mm (5/8")
Wall: 3mm (1/8")
Intended Tubing Size
Koolance's DIY kit offers enthusiast-level thermal performance with an all-in-one form factor. ICM-PC54A includes the top-rated Koolance CPU-380A (AMD) water block, extra thick copper 30-FPI radiator with dual fans, PMP-300 pump, reservoir, and all necessary fittings and tubing. Simply select your desired coolant bottle (sold separately), and add some assembly. The kit's mounting bracket is adjustable, allowing a full size radiator and pump to fit most computer chassis with a rear 120mm fan location.
Components Included:
- HX-120XC 30-FPI, 50mm thick, 1x120mm radiator
- PMP-300 pump with PWM harness
- CPU-380A CPU water block (see product page for compatible sockets)
- 2 x FAN-12025MBK 120mm dual ball-bearing fans
- POM Acetal Reservoir
- Mounting bracket and hardware
- 3ft (1m) of 3/8in x 5/8in (10mm x 16mm) PVC tubing
- All necessary fittings (3/8in / 10mm ID barbs with spring clamps)
NOTE: A 120mm fan location is required for mounting, normally in the rear of the computer chassis. For some types of chassis and motherboards, there may be other physical conflicts preventing this cooling unit from being mounted within the chassis (such as especially tall VRM heat sinks near the CPU socket). Please see cooling unit's diagram for unit dimensions.
| General | |
| Weight | 6.25 lb (2.83 kg) |
| Cooling Systems | |
| Fans | 2 x 120mm (90CFM) |
| Max Flow Rate (10-13mm ID) | PMP-300 |
| Power Source | 12 VDC |
| Radiator | Brass/Copper |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected