Koolance will be closed Nov. 27-28th for the Thanksgiving holiday. Orders placed after 10AM Pacific on Wed., Nov. 26th will be processed on Monday, Dec. 1st.close

Categories

 
Currency

Dual Ultra Bright LED Cable, 4-pin, Red

Part No. CBL-L4PRD

Ship From?Price (1pc)Stock
USA FlagUSA$2.49125
RoHS Certified

Koolance dual ultra bright LED's with a single 4-pin Molex connector. 3mm wide. Requires 12VDC input. Total length = 43.8cm (17.25") with 10.8cm (4.25") between LED's.


General
Weight 0.02 lb (0.01 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.