Categories

 
Currency

Fitting Single, *Black* Adjustable Elbow (Low Profile), G 1/4 BSPP

Part No. NZL-LXG2-BK In-Stock Icon In Stock Fedex orders placed now will ship on May 6th.

NZL-LXG2 is a special lower-profile fitting than NZL-LXG1 at only 2cm (0.79") high.

Create a 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. This fitting's angle can be adjusted before tightening down the slot-headed piece. For a basic elbow fitting, the Koolance Coupling Adapter could also be used. Or for maximum adjustment, consider placing two elbow fittings together. Fitting not included.


General
Weight 0.09 lb (0.04 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 8kgf/cm2 (113.8psi)
Max Temperature Tolerance 100°C (212°F)
Wetted Materials Brass, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - nzl-lxg2_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.