Categories

 
Currency

Compression Fitting for 10mm x 16mm (3/8in x 5/8in), 1/4 NPT

Part No. FIT-V10X16N14 In-Stock Icon In Stock Fedex orders placed now will ship on May 6th.
$7.99
Volume Pricing
Qty 1 : $7.99/ea
10 : $7.60
25 : $7.48
50 : $7.22
100 : $6.96
250 : $6.90
500 : $6.83
1000+ : $6.77
RoHS CertifiedREACH Certified
ID: 10mm (3/8")
OD: 16mm (5/8")
Wall: 3mm (1/8")
Intended Tubing Size

Single fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. 1/4 NPT (tapered) thread.


General
Weight 0.15 lb (0.07 kg)
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Brass, Nickel Plating, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.