Compression Fitting for 13mm x 19mm (1/2in x 3/4in), 1/4 NPT
Part No. FIT-V13X19N14
In Stock
FedEx orders placed in the next 5 hrs, 14 mins ship today.

$7.99
Volume Pricing |
---|
Qty 1 : $7.99/ea |
10 : $7.64 |
25 : $7.52 |
50 : $7.28 |
100 : $7.05 |
250 : $6.99 |
500 : $6.93 |
1000+ : $6.87 |
ID: 13mm (1/2")
OD: 19mm (3/4")
Wall: 3mm (1/8")
Intended Tubing Size
OD: 19mm (3/4")
Wall: 3mm (1/8")
Intended Tubing Size

Single fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. 1/4 NPT (tapered) thread.
General | |
Weight | 0.15 lb (0.07 kg) |
Max Pressure Tolerance @ 25°C | 15kgf/cm2 (213.4psi) |
Max Temperature Tolerance | 120°C (248°F) |
Wetted Materials | Brass, Nickel Plating, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - fit-v13x19n14_d1.pdf
3D Model - fit-v13x19n14.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected