Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

GPU-180-H06 Water Block (Video/Motherboard Chipset) [06mm, 1/4in ID]

Part No. GPU-180-H06


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 14 November 2003
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Featuring a very efficient 200W patented design, the GPU-180-H06 is Koolance's lowest-profile chipset cooler. It is created from high density solid copper and plated in gold.

Created from high density solid copper and plated in gold, the GPU-180 includes a sliding mounting bracket to fit all types of chipset mounting holes (video or motherboard).Two sizes of bracket tabs are included, plus mounting hooks for Intel chipsets and 8 aluminum self-adhesive video memory heat sinks.


General
Weight 0.40 lb (0.18 kg)
Wetted Materials Gold-Plated Copper, Engineering Resin, Silicone
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.