HD-55-L06 Water Block (Hard Drive x2) [06mm, 1/4in]
Part No. HD-55-L06
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 17 August 2005
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 17 August 2005
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
The double sided Koolance HD-55 captures heat from the spindle motor and printed circuit boards of one or two IDE,
SATA, SCSI, or SAS drives.
Using Koolance's patented Hydra-Pak soft cooler technology, the cooler's weight is substantially reduced while eliminating the
need for thermal encapsulate required by earlier coolers.
| General | |
| Weight | 0.55 lb (0.25 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - hd-55-l06_o0.gif
Manual - manual_hd-55,57_d110eng.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected