Koolance will be closed Nov. 27-28th for the Thanksgiving holiday. Orders placed after 10AM Pacific on Wed., Nov. 26th will be processed on Monday, Dec. 1st.close

Categories

 
Currency

Liquid Chillers

Liquid Chillers

Chillers use either a phase-change compressor and refrigerant gas cycle, or thermoelectric device to enable settings down to (or below) the ambient air temperature. The liquid coolant is recirculated by an internal coolant pump, and cooled with a chilled reservoir. Koolance's listed cooling capacities for chillers are with the liquid and air temperatures both at 25°C (77°F), or a 0°C delta-T. These products can operate below ambient with lower relative heat loads and set points.

Display:
Show:
Sort By:
VLX-2000 Refrigeration Liquid Chiller (110VAC /60Hz Only)
Koolance's VLX-2000 is a compressor-refrigerant recirculating liquid chiller rated at 2000W, or 6824 BTU/hr (@25°C liquid & ambient). Chiller control is based on one of four configurable temperature set-points, including the option to lock liq ...
USA $4,254.99
S.Korea $3,699.99
VLR-600 Refrigeration Liquid Chiller
Koolance's VLR-600 is a compressor-refrigerant recirculating liquid chiller rated at 600W, or 2047 BTU/hr (@25°C liquid & ambient). The cooling system can be mounted to a 19-inch equipment rack and is 3U in height. Chiller control is based ...
USA $2,184.99
S.Korea $1,899.99
Expected Dec 10
TLH-300 Thermoelectric Liquid Chiller with Heater
The TLH-300 is a recirculating thermoelectric liquid chiller rated at 300W, or 1024 BTU/hr (@25°C liquid & ambient). The liquid temperature accuracy is precisely controlled to +/-0.1ºC based on a single configurable set point. The system also ...
USA $3,449.99
S.Korea $2,999.99
Expected Dec 29
EXC-900 Refrigeration Liquid Chiller (220VAC /50-60Hz Only)
Koolance's EXC-900 is a compressor-refrigerant recirculating liquid chiller rated at 900W, or 3071 BTU/hr (@25°C liquid & ambient). Chiller control is based on one of four configurable temperature set-points, including the option to lock liqui ...
USA $2,504.69
S.Korea $2,177.99
EXC-900 Refrigeration Liquid Chiller (110VAC /60Hz Only)
Koolance's EXC-900 is a compressor-refrigerant recirculating liquid chiller rated at 900W, or 3071 BTU/hr (@25°C liquid & ambient). Chiller control is based on one of four configurable temperature set-points, including the option to lock liqui ...
USA $2,504.69
S.Korea $2,177.99