VLR-600 Refrigeration Liquid Chiller
Koolance's VLR-600 is a compressor-refrigerant recirculating liquid chiller rated at 600W, or 2047 BTU/hr (@25°C liquid & ambient). The cooling system can be mounted to a 19-inch equipment rack and is 3U in height.
Chiller control is based on one of four configurable temperature set-points, including the option to lock liquid to ambient for avoiding condensation or to an external K-type thermocouple sensor (not included). Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most features using the Koolance System Monitor application. A 0-5V differential voltage output is also provided for industrial process monitoring.
For added convenience during refilling and draining, Koolance QDT3 quick disconnects are located on the front. To utilize them, a QDT3-F10X13 quick disconnect, funnel, and short fill/drain tubing are included with VLR-600.
- Cooling capacity: 600W (2047BTU/hr) @ 25°C liquid/ambient
- Temperature options: liquid set-point, external thermocouple set-point, liquid and ambient delta-T, external thermocouple and ambient delta-T; toggle °C/°F
- Pump: 10 manual levels, up to 13LPM (3.4 GPM)
- Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
- Show pump impeller speed in RPM
- Show coolant flow rate in LPM/GPM
- Show condenser fan speed in RPM
- Adjust audio alarm and relay trigger (NO or NC) based on: temperature, flow rate, coolant level, pump RPM, and condenser fan RPM
- Refrigerant: R-134a
- Power input: 100-240 VAC, 50-60Hz (NEMA 5-15 power cable included)
- Maximum power consumption @ ambient (approximate): 240W @ 25°C
- Designed for an operational temperature range of 0-40°C (ambient and liquid)
- Reservoir capacity: 1.7 liters
- NPT 3/8in threads on back for fittings
- Koolance QDT3 series quick disconnects on front for easier filling/draining (1pcs of QDT3-F10X13 fitting is included)
NOTE: Keep unit upright at all times, and for at least 24 hours before applying power to ensure sufficient oil reaches the compressor.
General | |
Weight | 28.20 lb (12.79 kg) |
Fitting Thread | NPT 3/8in |
Max Pressure Tolerance @ 25°C | 3kgf/cm2 (42.7psi) |
Max Temperature Tolerance | 40°C (104°F) |
Min Temperature Tolerance (*No Freezing) | -20°C (-4°F) |
Noise (dBA) | 38-51 |
Cooling Systems | |
Cooling Capacity | 600W (2047BTU/hr) @ 25°C liquid & ambient (0°C dT) |
Display Type | OLED |
Max Flow Rate (10-13mm ID) | 13LPM (3.4 GPM) |
Max Power Consumption | 240W @ 25°C |
Max Static Pressure (10-13mm ID) | 0.9kgf/cm2 (13.2psi) |
Power Source | 100-240VAC, 50-60Hz |
Temperature Sensors | Liquid & One K-Type Thermocouple (optional) |
Temperature Stability | +/-0.5°C |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |


Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected