Koolance will be closed for Labor Day on Monday, Sept. 1. Orders placed after 10AM Pacific on Friday, Aug. 29 will be processed on Tuesday, Sept. 2.close

Categories

 
Currency

RAM-33 Water Block (Memory)

Part No. RAM-33


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 11 June 2009

The full metal Koolance RAM-33 is among the most efficient liquid cooled memory product available. Koolance's (patent-pending) memory coolers physically run liquid along both sides of every DDR4, DDR3, DDR2, DDR, or SD DIMM. (Not compatible with FB-DIMM.) This occurs all the way down to the bottom of every chip!

Competing products offer only partial coverage at best. Usually, liquid is simply run above two RAM heat sinks which extend in between banks, and most of these are not available in single slot solutions. Koolance memory products get liquid directly over every module.

The RAM-33 is fully expandable-- water cool 1, 2, or even 16+ consecutive DIMM slots using any manner of tubing configuration. G 1/4 BSPP (parallel) thread fittings are provided directly above each block. The RAM-33 includes many other innovations, from its staggered design which allows for contiguous slot cooling, to a convenient spring-hook style mounting method. Thermal interface material is included if using single-sided memory sticks.

NOTES: To install the Koolance RAM-33 cooler, the memory's original heat spreaders or heat sinks (if any) should be removed in order to fit. If your memory sticks have heat spreaders, please verify these can be safely removed before purchasing the RAM-33.


General
Weight 0.25 lb (0.11 kg)
Max Pressure Tolerance @ 25°C 1.5kgf/cm2 (21.3psi)
Max Temperature Tolerance 100°C (212°F)
Wetted Materials Nickel-Plated Brass, Stainless Steel
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - ram-33_d1.pdf
3D Model - ram-33.step.zip

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.