ALR-4600A Liquid Cooling System

ALR-4600 is a high performance ambient liquid cooling system. It can be operated in horizontal or vertical orientations, and is rack-mountable. This model contains a large eight x 120mm fan aluminum radiator, providing roughly 4500W of cooling with a 25°C ambient delta. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most features using the Koolance System Monitor application.
- Cooling capacity: 4500W (15,355BTU/hr) with 25°C liquid-ambient delta @ 12LPM
- Temperature in °C/°F with set-point based on: liquid, or one of two optional K-type thermocouples
- Pump: 10 manual levels, up to 13LPM (3.4GPM)
- Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
- Show coolant flow rate in LPM/GPM
- Show pump impeller speed in RPM
- Enable audio alarm based on: temperature, flow rate, and/or reservoir coolant level
- Enable relay trigger (NO or NC) based on: temperature, flow rate, and/or reservoir coolant level
- Power input: 110/220VAC, 50-60Hz
- Max power consumption: 220W
- Reservoir capacity: 2.5l (0.66gal)
- NPT 3/8in threads on back for fittings
The cooling system can be positioned in multiple ways. Feet are included for vertical or horizontal orientations (with upward airflow direction). The unit fits in a 19-inch, 3U rack profile. The front display can be rotated for these positions by hand. NOTE: 3 x 700mL bottles of coolant are recommended for this system.
General | |
Weight | 25.00 lb (11.34 kg) |
Fitting Thread | NPT 3/8 |
Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
Max Temperature Tolerance | 60°C (140°F) |
Noise (dBA) | 49-71 |
Cooling Systems | |
Cooling Capacity | 4500W (15,355BTU/hr) |
Display Type | OLED |
Max Flow Rate (10-13mm ID) | 13LPM (3.4GPM) |
Max Power Consumption | 220W |
Max Static Pressure (10-13mm ID) | 1.1kgf/cm2 (15.6psi) |
Power Source | 110/220 VAC, 50-60Hz |
Radiator | Aluminum, 8 x 120mm fans |
Temperature Sensors | Liquid & Two K-Type Thermocouples (optional) |
Temperature Stability | +/-0.5°C |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |


Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected