Fitting Pair, Barb for ID 06mm (1/4in)
[Replaced By NZL-V06B]
Part No. NZL-V06BP
This product is archived and displayed for information only. It is no longer available for purchase.
Released: 04 April 2006
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
One pair of hose barb fittings for 1/4in (6mm) ID tubing. G 1/4 BSPP (parallel) thread. Nickel-plated brass with gasket, with hose clamp included.
General | |
Weight | 0.08 lb (0.04 kg) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - nzl-v06kgb_d0.gif
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected