Fitting Pair, Swivel Angled for 06mm x 10mm (1/4in x 3/8in)
[Replaced By FIT-L06X10]
Part No. NZL-L06P
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 17 January 2007
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 17 January 2007
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
One pair of rotational angled fittings for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. G 1/4 BSPP (parallel) thread. Nickel-plated brass with compression fitting and gasket.
| General | |
| Weight | 0.18 lb (0.08 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - nzl-l06p_d0.gif
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected