Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

PC2-601W Liquid Cooling System, White [06mm, 1/4in]

Part No. PC2-601W


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 January 2002

The premium PC2-601 in standard white/beige includes Koolance's very own pre-installed window kit and decal. With exceptional quality, the 601 systems also incorporate many valuable case features, including:

  • Lockable front and side door for security
  • Tool-free upper panel assembly and hard drive cages
  • Sliding drive rails, and more!

General
Weight 0.00 lb (0.00 kg)
Cooling Systems
Display Type LED
Fans 3 x 80mm (126CFM)
Max Flow Rate (10-13mm ID) R-PMP01
Power Source 12 VDC
Radiator Aluminum
Temperature Sensors 55K Thermistor

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.