PC2-650BU Liquid Cooling System, Blue [06mm, 1/4in]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 06 February 2004
The newest edition to the PC2 series, the PC2-650 (also available in black) features an exclusive front panel design by Koolance. Ultra bright LEDs and anodized aluminum add to this sleek, attention-getting system. Includes front USB and Firewire ports.
With exceptional quality, the PC2-650 also incorporates many valuable chassis features, including:
- Lockable front and side door for security
- Tool-free upper panel assembly and hard drive cages
- Pre-installed side window and decal
- Sliding drive rails
| General | |
| Weight | 0.00 lb (0.00 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 3 x 80mm (126CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected