PC2-901W Liquid Cooling System, White [06mm, 1/4in]
Part No. PC2-901W
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 17 April 2002
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 17 April 2002
For those who just need a lot of space, Koolance offers the PC2-901 Server Tower. Like the PC2-601, the PC2-901 incorporates many great features, including:
- Koolance pre-installed side window with decal.
- Lockable side handle for security
- Tool-free upper panel assembly and hard drive cages
- Sliding drive rails, and more!
| General | |
| Weight | 0.00 lb (0.00 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 3 x 80mm (126CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Manual - manual_univ_v200eng_d.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected