Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

DC Power Supply for 24V Systems

Part No. PSU-EXC450

Ship From?Price (1pc)Stock
USA FlagUSA$80.9512
CE Certified

This is a power supply and wiring kit to power the Koolance EXC-450 or VLX-450 chillers from an AC outlet. DC and AC wires are included (AC plug is for North American outlets). The power supply is auto-switching, 100-240VAC 50/60Hz input to 24VDC output. It is rated to 312W, with PFC, and is CE and UL labeled. The size is approximately 9in x 4.5in x 2in (230mm x 115mm x 50mm).

CAUTION: As an industrial power supply, wiring is done with exposed terminal posts which may not be safe for consumer or home use. This product is recommended for experienced professionals only.


General
Weight 2.75 lb (1.25 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.