Tubing, PVC Clear, Dia: 13mm x 16mm (1/2in x 5/8in) - [Length 3m / 9.8ft]
Part No. HOS-13CL-3M
In Stock
Fedex orders placed now will ship on May 7th.

$22.99
Volume Pricing |
---|
Qty 1 : $22.99/ea |
10 : $20.72 |
25 : $19.59 |
50 : $18.45 |
100+ : $17.89 |
ID: 13mm (1/2")
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size

Koolance clear PVC with 13mm (1/2in) internal diameter, 16mm (5/8in) external diameter. Length 3m / 9.8ft. Bend radius is approximately 55mm (2.2in).
General | |
Weight | 0.80 lb (0.36 kg) |
Max Pressure Tolerance @ 25°C | 4kgf/cm2 (57psi) |
Max Temperature Tolerance | 70°C (158°F) |
Hardness (Shore) | 75A |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected