VID-290 Water Block (AMD Radeon HD 2900 XT/PRO Video Card)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 11 June 2007
The new Koolance VID-290 is a combined GPU and memory cooler for high-end video cooling of Radeon HD 2900 XT and HD 2900 PRO in single or multi video configurations. It combines a full gold-plated solid copper cooler which targets all primary heat-producing regions of the 2900 XT/PRO (including the voltage regulators).
Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.
NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.
| General | |
| Weight | 2.00 lb (0.91 kg) |
| Wetted Materials | Gold-Plated Copper, Aluminum, Silicone |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected