VID-428 Water Block (NVIDIA GeForce GTX 280/260 Video Card)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 18 June 2008
The new Koolance VID-428 is a combined GPU and memory cooler for high-end video cooling of GeForce
GTX 280 and GTX 260 (65nm) cards in single or multi video configurations. It combines a full nickel-plated
solid copper cooler which targets all primary heat-producing regions of the GTX 280/260 (including the voltage
regulators). An acrylic lid allows coolant visibility under the logo. A rear memory heat sink plate is
also included.
Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.
NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.
| General | |
| Weight | 2.00 lb (0.91 kg) |
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, PMMA Acrylic, Silicone |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected