Categories

 
Currency

VID-AT1-V06 Water Block (AMD Radeon X800/X850 Video Card) [06mm, 1/4in]

Part No. VID-AT1-V06


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 10 January 2005
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Liquid cool the video chipset and memory on both sides of your Radeon card. Koolance's new Hydra-Pak soft cooler technology (patent pending) enables cooling of Radeon X800 SE/Pro/XT/XL, and X850 XT-PE cards.

The VID-AT1-V06 offers easy installation with a hinged aluminum enclosure and fitting compression fittings. A Koolance 180W gold-plated high density copper GPU cooler provides primary cooling of the Radeon chipset.

NOTE: The VID-AT1-V06 Cooler extends approximately 1.6" (4cm) beyond the Radeon card's length. Please ensure adequate clearance in compact chassis.


General
Weight 1.00 lb (0.45 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.