Categories

 
Currency

VID-NV1-L06 Water Block (NVIDIA GeForce 6800 Video Card) [06mm, 1/4in]

Part No. VID-NV1-L06


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 23 November 2004
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Liquid cool your video chipset and memory! For AGP GeForce 6800 GT and Ultra cards, the VID-NV1-L06 provides top performance while furthering silence. Installation is simple, with 360-degree rotational fittings and a tool-less mounting bracket.

The VID-NV1-L06 combines a gold-plated high density solid copper GPU cooler, and anodized aluminum memory cooler.

NOTE: The VID-NV1-L06 is designed for AGP 6800 GT and Ultra video cards only, and will not work on PCI Express cards, in SLI configurations, or with regular AGP GeForce 6800 cards.


General
Weight 0.50 lb (0.23 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.